SLUSG22 October 2025 UCC35131-Q1
ADVANCE INFORMATION
The VDD output is the main output of the module. The power stage operation is determined by the sensed VDD voltage on FBVDD pin using hysteresis control. The internal reference voltage VFBVDD_REF = 2.5V. The VDD voltage is sensed through a voltage divider RFBVDD_TOP and RFBVDD_BOT. When FBVDD voltage stays below the turn-off threshold, the power stage operates in burst on state, delivers power to the secondary side and makes the VDD output voltage rise. After FBVDD reaches the turn-off threshold, the power stage turns off. VDD Output voltage drops because of the load current. After FBVDD voltage drops below the turn-on threshold, the power stage is turned on again. With the accurate voltage reference and hysteresis control, the VDD output voltage can be regulated with ≤1.5% accuracy.
To improve the noise immunity, a small capacitor CFBVDD of 470pF should be added between FBVDD and COMA pins. In an environment with high EM noise, higher feedback decoupling capacitance CFBVDD, and lower feedback resistance RFBVDD_TOP and RFBVDD_BOT values can be selected to further improve the noise immunity of the VDD feedback loop.