SLUSG22 October 2025 UCC35131-Q1
ADVANCE INFORMATION
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| INPUT SUPPLY (Primary-side. All voltages with respect to GNDP) | ||||||
| VVIN | Input voltage range | Primary-side input voltage to GNDP. (VDD-COM)=15V; (COM-VEE)=4V; PVDD-COM = 2.0W; PCOM-VEE = 0; TA=85oC. | 10.8(1) | 12 | 13.2 | V |
| VVIN | Input voltage range | Primary-side input voltage to GNDP. (VDD-COM)=15V; (COM-VEE)=4V; PVDD-COM = 0.5W; PCOM-VEE = 0; TA=85oC. | 5.5(1) | 12 | 20 | V |
| IVINQ | VIN quiescent current, disabled | VENA = 0V; VVIN = 5.5V-20V; | 600 | µA | ||
| IVINP_NL | VIN operating current, enabled, No Load | VENA = 5V; VVIN = 12V; (VDD-COM) = 15V, (COM-VEE)=4V, regulating; IVDD-COM = ICOM-VEE = 0mA. | 12 | mA | ||
| IVINP_FL | VIN operating current, enabled, Full Load | VENA = 5V; VVIN = 12V; (VDD-COM) = 15V, (COM-VEE)=4V, regulating; IVDD-COM = 125mA; ICOM-VEE =0 | 280 | mA | ||
| UVLOP COMPARATOR (Primary-side. All voltages with respect to GNDP) | ||||||
| VVIN_UVLO_R | VIN analog undervoltage lockout rising threshold | Analog Comparator Always Active First | 4 | 4.25 | 4.5 | V |
| VVIN_ UVLO_F | VIN analog undervoltage lockout falling threshold | Analog Comparator Always Active First | 3.8 | 4.04 | 4.28 | V |
| OVLOP COMPARATOR (Primary-side. All voltages with respect to GNDP) | ||||||
| VVIN_OVLO_R | VIN overvoltage lockout rising threshold | 21.5 | 22 | 22.5 | V | |
| VVIN_OVLO_F | VIN overvoltage lockout falling threshold | 20 | 20.3 | 20.6 | V | |
| TSHUTP THERMAL SHUTDOWN COMPARATOR (Primary-side. All voltages with respect to GNDP) | ||||||
| TSHUT_P_R | Primary-side over-temperature shutdown rising threshold | 150 | 165 | °C | ||
| TSHUT_P_HYST | Primary-side over-temperature shutdown hysteresis | 15 | 20 | °C | ||
| ENA INPUT PIN (Primary-side. All voltages with respect to GNDP) | ||||||
| VENA_R | Enable pin rising threshold | Rising edge | 1.425 | 1.5 | 1.575 | V |
| VENA_F | Enable pin falling threshold | Falling edge | 1.282 | 1.35 | 1.418 | V |
| IENA | Enable Pin Input Current | VENA = 5.0V | 5 | 10 | µA | |
| tENA_LO_RST | Minimum period for EN = Low to reset latch off | 400 | µs | |||
| tENA_LO_DLY | Minimum period required before EN = Low to reset latch off | 200 | µs | |||
| PG OPEN-DRAIN OUTPUT PIN (Primary-side. All voltages with respect to GNDP) | ||||||
| VPG_L | PG output-low saturation voltage | Sink Current = 5mA | 0.5 | V | ||
| IPG_H | PG Leakage current | VPG = 5.5V | 5 | µA | ||
| PRIMARY-SIDE SOFT START | ||||||
| tPG_Delay | Deglitch time during soft start between VDD reaches regulation and Power-Good signal (PG) is issued. | 2.7 | 3 | 3.3 | ms | |
| Primary-side Control (All voltages with respect to GNDP) | ||||||
| fSW | Switching frequency | VVIN = 12V; VENA = 5V; (VDD-COM)=15V, (COM-VEE)=4V | 16.5 | MHz | ||
| tSSTO | Primary-side soft-start time-out | Timer begins when VIN > UVLOP and ENA = High and reset when Power-Good pin indicates Good | 32 | ms | ||
| (VDD-COM) OUTPUT VOLTAGE (Secondary-side) | ||||||
| VVDD | (VDD – COM) output voltage range | 12 | 15 | 18 | V | |
| VVDD_REG | (VDD – COM) output voltage DC regulation accuracy | Secondary-side (VDD – COM) output voltage accuracy at FBVDD, over load, line and temperature range, externally adjust with external resistor divider, within SOA range. |
-1.45 | 1.45 | % | |
| (VDD-COM) REGULATION HYSTERETIC COMPARATOR (Secondary-side) | ||||||
| VFBVDD_REF | Feedback regulation reference voltage for (VDD – COM) | 2.467 | 2.505 | 2.533 | V | |
| VFBVDD_HYST | (VDD-COM) hysteresis comparator hysteresis settings. Hysteresis at the FBVDD pin. The value represents peak-to-peak magnitude. | Hysteresis Setting | 18 | 20 | 22 | mV |
| (COM-VEE) REGULATION HYSTERETIC COMPARATOR (Secondary-side) | ||||||
| VFBVEE_HYST | (COM-VEE) hysteresis comparator settings. Hysteresis at the FBVEE pin. The value represents peak-to-peak magnitude. |
Hysteresis Setting | 50 | 60 | 70 | mV |
| (VDD-COM) UVLOs COMPARATOR (Secondary-side) | ||||||
| VVDD_UVLOS_R | (VDD – COM) undervoltage lockout rising threshold | Voltage from VDD to COM, rising | 3.2 | 3.45 | 3.7 | V |
| VVDD_UVLOS_F | (VDD – COM) undervoltage lockout falling threshold | Voltage from VDD to COM, falling | 3 | 3.25 | 3.5 | V |
| (VDD-COM) OVLOs COMPARATOR (Secondary-side) | ||||||
| VVDD_OVLOS_R | (VDD – COM) over-voltage lockout rising threshold | Voltage from VDD to COM, rising | 22.5 | 23 | 23.5 | V |
| VVDD_OVLOS_F | (VDD – COM) over-voltage lockout falling threshold | Voltage from VDD to COM, falling | 21.7 | 22.2 | 22.7 | V |
| (VDD-COM) UVP, UNDER -VOLTAGE PROTECTION COMPARATOR (Secondary-side) | ||||||
| VVDD_UVP_R | (VDD – COM) under-voltage protection rising threshold, VUVP = VREF × 90% | At FBVDD | 2.175 | 2.25 | 2.35 | V |
| VVDD_UVP_HYST | (VDD – COM) under-voltage protection hysteresis | At FBVDD | 22 | mV | ||
| (VDD-COM) OVP, OVER-VOLTAGE PROTECTION COMPARATOR (Secondary-side) | ||||||
| VVDD_OVP_R | (VDD – COM) over-voltage protection rising threshold, VOVP = VREF ×110% | At FBVDD | 2.7 | 2.75 | 2.825 | V |
| VVDD_OVP_HYST | (VDD – COM) over-voltage protection hysteresis | At FBVDD | 23 | mV | ||
| (COM-VEE) Buck-Boost Converter (Secondary Side) | ||||||
| VVEE_REG | (COM-VEE) regulation accuracy | COM-VEE=2V, with 1% feedback resistance accuracy | 7.5 | % | ||
| COM-VEE=3V, 4V, 5V, with 1% feedback resistance accuracy | 4.5 | % | ||||
| COM-VEE=6V, 7V, 8V, with 1% feedback resistance accuracy | 6.5 | % | ||||
| VVEE_OVLOS_R | (COM-VEE) over-voltage lockout rising threshold | Voltage from COM to VEE, rising | 8.8 | 9 | 9.2 | V |
| VVEE_OVLOS_F | (COM-VEE) over-voltage lockout falling threshold | Voltage from COM to VEE, falling | 8.4 | 8.6 | 8.8 | V |
| fSW_VEE | Switching frequency of VEE converter | VDD-COM=15V, COM-VEE=4V, 3.3uH external inductor | 1.6 | MHz | ||
| ILIM | Buck boost inductor current limit, out of BSW pin | 0.490 | 0.577 | 0.664 | A | |
| tVEE_SSTO | Timeout threshold to determine if the VEE soft start is succesful | 1.3 | 1.6 | 2 | ms | |
| (COM-VEE) UVP, UNDER -VOLTAGE PROTECTION COMPARATOR (Secondary-side) | ||||||
| VVEE_UVP_F | (COM – VEE) under-voltage protection falling threshold | COM-VEE=2V | 83 | % | ||
| COM-VEE=5V | 90 | % | ||||
| COM-VEE=8V | 92 | % | ||||
| VVEE_UVP_HYST | (COM – VEE) under-voltage protection hysteresis | COM-VEE=5V | 85 | mV | ||
| (COM-VEE) OVP, OVER-VOLTAGE PROTECTION COMPARATOR (Secondary-side) | ||||||
| VVEE_OVP_R | (COM – VEE) over-voltage protection rising threshold | COM-VEE=2V | 117 | % | ||
| COM-VEE=5V | 110 | % | ||||
| COM-VEE=8V | 108 | % | ||||
| VVEE_OVP_HYST | (COM – VEE) over-voltage protection hysteresis | COM-VEE=5V | 84 | mV | ||
| TSHUTS THERMAL SHUTDOWN COMPARATOR (Secondary-side) | ||||||
| TSHUT_S_R | Secondary -side over-temperature shutdown rising threshold | 150 | 165 | °C | ||
| TSHUT_S_HYST | Secondary-side over-temperature shutdown hysteresis | 15 | 20 | °C | ||
| AUTO RESTART | ||||||
| tRESTART | Primary-side auto-restart time | After secondary-side faults assert or soft-start time-out expires | 160 | ms | ||
| CMTI (Common Mode Transient Immunity) | ||||||
| CMTI | Common Mode Transient Immunity | Positive COM with respect to GNDP | 250 | V/ns | ||
| Negative COM with respect to GNDP | -250 | V/ns | ||||
| INTEGRATED TRANSFORMER | ||||||
| N | Transformer effective turns ratio | Secondary side to primary side | 1.95 | |||