SLUUCC4A October 2020 – September 2021 TPS92520-Q1
Figure 3-4 shows the load transient on the output of the TPS92520EVM-133 LED buck driver. The output LED string controlled by the PWM dimming registers at 50% duty cycle at 610 Hz PWM frequency. The VLED waveform (channel 2 of the osope) and the ILED waveform (channel 4 of the oscope) shows the resulting undershoot and overshoot.