SLUUCD5 January 2023 BQ27427
| Subclass | Subclass ID | Offset | Type | Name | Value | Unit | ||
|---|---|---|---|---|---|---|---|---|
| Min | Max | Default | ||||||
| Data | 104 | 3 | I1 | Pack V Offset | –128 | 127 | 0 | mV |
This is the offset to calibrate the gauge analog-to-digital converter for cell voltage measurement.
Pack V Offset should not require modification by the user. It is modified by the Voltage Calibration function from CALIBRATION mode.