SLUUCD5 January 2023 BQ27427
This subcommand instructs the fuel gauge to perform a full device reset and reinitialize RAM data to the default values from ROM and is therefore not typically used in field operation. The gauge sets the Flags() [ITPOR] bit and enters the INITIALIZE mode. Refer to GUID-AFD3B132-E886-4A19-A018-E7AD0F0D0CEE.html#SLUSAF41966. This subcommand is only available when the fuel gauge is UNSEALED. It is recommended to only issue the RESET in CONFIG UPDATE mode.