SLUUCD5 January 2023 BQ27427
| Subclass | Subclass ID | Offset | Type | Name | Value | Unit | ||
|---|---|---|---|---|---|---|---|---|
| Min | Max | Default | ||||||
| State | 82 | 23 | I2 | Sleep Current | 0 | 1000 | 10 | mA |
When AverageCurrent() is less than Sleep Current or greater than (–)Sleep Current, the gauge enters SLEEP mode if the feature is enabled by setting the OpConfig[SLEEP] bit.
This setting should be below any normal application currents.