SLUUCD5 January 2023 BQ27427
The function of OpConfig [BIE] bit is described in #GUID-F3A988C4-C124-4391-93AB-A0D3DE283BC7/SLUSAF44970. When battery insertion is detected and INITIALIZATION mode is completed, the fuel gauge transitions to NORMAL mode to start Impedance Track fuel gauging. When battery insertion is not detected, the fuel gauge remains in INITIALIZATION mode.
| OpConfig [BIE] | Battery Insertion Requirement | Battery Removal Requirement |
|---|---|---|
| 1 | (1) Host drives BIN pin from logic high to low to signal battery insertion. or (2) A weak pullup resistor can be used (between BIN and VCC pins). When a battery pack with a pulldown resistor is connected, it can generate a logic low to signal battery insertion. | (1) Host drives the BIN pin from logic low to high to signal battery removal. or (2) When a battery pack with a pulldown resistor is removed, the weak pullup resistor can generate a logic high to signal battery removal. |
| 0 | Host sends BAT_INSERT subcommand to signal battery insertion. | Host sends BAT_REMOVE subcommand to signal battery removal. |