SLUUCD5 January 2023 BQ27427
| Subclass | Subclass ID | Offset | Type | Name | Value | Unit | ||
|---|---|---|---|---|---|---|---|---|
| Min | Max | Default | ||||||
| State | 82 | 29 | I2 | Delta Voltage | 0 | 1000 | 1 | mV |
The gauge stores the maximum difference of Voltage during short load spikes and normal load, so the Impedance Track algorithm can calculate RemainingCapacity() for pulsed loads. It is added to Terminate Voltage for Impedance Track simulations.
This value will never update to a value less than Min Delta Voltage or greater than Max Delta Voltage. If Min Delta Voltage is set to a value above zero, then Delta Voltage should also be initialized to at least the same value as Min Delta Voltage.