SLUUCV0B August 2023 – April 2024 TPSM8287A06 , TPSM8287A12 , TPSM8287A15
With the jumper on JP1 installed, R2 and R18 can be modified to create a precise turn-on voltage. See Achieving a Clean Start-up by Using a DC/DC Converter with a Precise Enable-pin Threshold technical brief for details. Keep the value of R2 above 15kΩ.