SLUUCV0B August 2023 – April 2024 TPSM8287A06 , TPSM8287A10 , TPSM8287A12 , TPSM8287A15
| J5 – I2C | I2C adapter connection. Connect the 10-pin ribbon cable from the USB2ANY adapter EVM to this header to communicate with the device over the I2C bus through the TPSM8287Axx EVM GUI. This header is keyed to prevent backwards installation. The TPSM8287AxxxxxEVM does not require the USB2ANY EVM to operate. |