SLUUCV0B August 2023 – April 2024 TPSM8287A06 , TPSM8287A10 , TPSM8287A12 , TPSM8287A15
| J1 – VIN/GND |
Input and return connections from the input supply to the EVM. This connector accepts up to 12 AWG wire. |
| MH1/2 – VIN/GND |
Alternate input and return connections from the input supply to the EVM. These holes are sized for M4 or #8 bolts. |
| J2 – VOUT/GND |
Input and return connections from the EVM to the load. This connector accepts up to 12 AWG wire. |
| MH3/4 – VOUT/GND |
Alternate input and return connections from the EVM to the load. These holes are sized for M4 or #8 bolts. |
| J3 – PG/GND | The PG output appears on pin 2 of this header with ground on pin 1. |
| J4 – SYNC_OUT/GND | The SYNC_OUT signal appears on pin 1 of this header with ground on pin 2. |
| J6 – VOUT SMA | Measure the output voltage waveform at this SMA connector. |