SLUUCV0B August 2023 – April 2024 TPSM8287A06 , TPSM8287A10 , TPSM8287A12 , TPSM8287A15
| TP1/2 – VOUT/GND | Output voltage sense connections. Measure the output voltage at this point. |
| TP3/4 – VIN/GND | Input voltage sense connections. Measure the input voltage at this point. |
TP5 – SW | SW node test point. Measure the SW node at this point. This test point is not installed. |