SLUUCV0B
August 2023 – April 2024
TPSM8287A06
,
TPSM8287A12
,
TPSM8287A15
1
Description
Features
4
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Safety Instructions
2.2
Header Information
2.3
Jumper Information
2.4
Interfaces
2.5
Test Points
3
Software
4
Implementation Results
4.1
Evaluation Setup
4.1.1
Ripple Measurement Setup
4.1.2
Operation With Output Voltages Above 2V
4.1.3
Loop Response Measurement
4.1.4
Precise Turn-on Voltage
4.2
Performance Data and Results
5
Hardware Design Files
5.1
Schematics
5.2
PCB Layouts
5.3
Bill of Materials (BOM)
6
Additional Information
6.1
Trademarks
7
Revision History
Features
6A, 10A, 12A, and 15A output current power module with integrated inductor in an over molded QFN package
Excellent thermal performance (θ
JA
= 19.5 °C/W)
4.5mm x 6.8mm power module provides 77mm
2
total solution-size
Start-up output voltage adjustable through jumpers to 1 of 59 values
Highly accurate output voltage with remote sense and adjustable control loop compensation