SLUUCV0B August 2023 – April 2024 TPSM8287A06 , TPSM8287A10 , TPSM8287A12 , TPSM8287A15
Table 2-1 provides a summary of the TPSM8287AxxxxxEVM performance specifications.
| SPECIFICATION | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| Input voltage | 2.7 | 5 | 6 | V | |
| Output voltage | VIN > VOUT + 1.4V | 0.4 | 0.9 | 3.35 | V |
| Output current | TPSM8287A06BASEVM (BSR259-001) | 0 | 6 | A | |
| TPSM8287A12BBSEVM (BSR259-002) | 0 | 12 | A | ||
| TPSM8287A10BAHEVM (BSR259-003) | 0 | 10 | A | ||
| TPSM8287A15BBHEVM (BSR259-004) | 0 | 15 | A |