SLUUCV0B August 2023 – April 2024 TPSM8287A06 , TPSM8287A12 , TPSM8287A15
The TPSM8287AxxxxxEVM evaluation module (EVM) facilitates the evaluation of the TPSM8287Axx, which supports up to 15A load current in a pin-to-pin compatible step-down power module with an I2C interface, remote sense, and frequency synchronization in a 4.5mm × 6.8mm over molded QFN package. The EVMs provide an adjustable output voltage, with 0.8% accuracy, between 0.4V and 3.35V from input voltages from 2.7V to 6V.