SLUUD32A June   2024  – April 2025

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2BQ41Z50EVM Quick Start Guide
    1. 2.1 Items Needed for EVM Setup and Evaluation
    2. 2.2 Software Installation
    3. 2.3 EVM Connections
      1. 2.3.1 Connectors
        1. 2.3.1.1 Primary Input and Output Connectors
        2. 2.3.1.2 Jumper Placements
        3. 2.3.1.3 Battery Connector
        4. 2.3.1.4 Load/Charger Connector
        5. 2.3.1.5 GPIO Connector
    4. 2.4 Update Firmware
  7. 3Hardware
    1. 3.1 BQ41Z50 Production Calibration Guide
  8. 4Software
    1. 4.1 Battery Management Studio
      1. 4.1.1 Registers Screen
      2. 4.1.2 Setting Programmable BQ41Z50 Options
      3. 4.1.3 Calibration Screen
        1. 4.1.3.1 Voltage Calibration
        2. 4.1.3.2 Temperature Calibration
        3. 4.1.3.3 Current Calibration
      4. 4.1.4 Chemistry Screen
      5. 4.1.5 Programming Screen
        1. 4.1.5.1 Programming the Flash Memory
        2. 4.1.5.2 Exporting the Flash Memory
      6. 4.1.6 Advanced Comm SMB Screen
  9. 5IT-DZT Guide To Gauging
    1. 5.1 What is Dynamic Z-Track™ (IT-DZT)?
    2. 5.2 Overview of IT-DZT
    3. 5.3 Critical IT-DZT Parameters
    4. 5.4 IT-DZT Chemistry Details
    5. 5.5 Implementation of Dynamic Load (IT-DZT)
    6. 5.6 Results
  10. 6Hardware Design Files
    1. 6.1 BQ41Z50EVM Circuit Module Schematic
      1. 6.1.1 LED Control
    2. 6.2 Circuit Module Physical Layouts
      1. 6.2.1 Board Layout
      2. 6.2.2 Schematic
    3. 6.3 Bill of Materials
  11. 7Additional Information
    1. 7.1 Trademarks
  12. 8Related Documentation
  13. 9Revision History

GPIO Connector


BQ41Z50EVM ED555/6DS (Reference Image Only)

Figure 2-7 ED555/6DS (Reference Image Only)
BQ41Z50EVM Evaluation Board GPIO Connector (J8) Figure 2-8 Evaluation Board GPIO Connector (J8)
Table 2-6 Connector Information
Designator Manufacturer Part Number
J8 On-Shore Technology ED555/6DS

Table 2-7 describes the pinouts for the six available GPIOs.

Table 2-7 Pin Description
Pin Name Comment
1 GPIO1 Multifunction push-pull pin, general-purpose digital input or general-purpose digital output.
2 PLSR_GPIO2 Multifunction push-pull pin, general-purpose digital input or general-purpose digital output.
3 GPIO3 Multifunction open drain pin, general-purpose digital input or general-purpose digital output.
4 GPIO4 LED display segment that drives the external LEDs via an internal current sink depending on the firmware configuration. Alternatively, this pin is push-pull and can be configured as a general-purpose digital input or general-purpose digital output pin.
5 GPIO5 LED display segment that drives the external LEDs via an internal current sink depending on the firmware configuration. Alternatively, this pin is push-pull and can be configured as a general-purpose digital input or general-purpose digital output pin.
6 GPIO6 LED display segment that drives the external LEDs via an internal current sink depending on the firmware configuration. Alternatively, this pin is push-pull and can be configured as a general-purpose digital input or general-purpose digital output pin.