SLVAFZ1 May   2025 TPS25751 , TPS26750

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2VIF Overview
    1. 2.1 VIF Generation using TI's Application Customization Tool
    2. 2.2 USB-IF VIF Editor Tool
  6. 3Compliance-related JSON Configuration
  7. 4VIF Editor Specific Tabs
  8. 5TI Register Mapping to VIF Fields
    1. 5.1  Product and Product Details
    2. 5.2  Component
    3. 5.3  General PD
    4. 5.4  PD Capabilities
    5. 5.5  USB Type-C
    6. 5.6  Product Power
    7. 5.7  USB Host and USB Device
    8. 5.8  Battery Charging 1.2
    9. 5.9  PD Source
    10. 5.10 PD Sink
    11. 5.11 Dual Role
    12. 5.12 SOP Discover ID
  9. 6Summary
  10. 7References

SOP Discover ID

 VIF Editor SOP Discover ID Tab Figure 5-13 VIF Editor SOP Discover ID Tab
Table 5-24 SOP Discover ID Tab
VIF Field Description

XID_SOP

Default set to 0x0000.

Vendor can modify this value.

Data_Capable_As_USB_Host_SOP

Set to based on Type_C_Can_Act_As_Host field in USB Type-C tab.

Data_Capable_As_USB_Device_SOP

Set to based on Type_C_Can_Act_As_Device field in USB Type-C tab.

Product_Type_UFP_SOP

Set based on Q6 in GUI.

0: Undefined if No or Host selected for Q6.

2: PDUSB Peripheral if Device or Host and Device selected for Q6.

Product_Type_DFP_SOP

Set based on Q6 in GUI.

0 : Undefined if No or Device selected for Q6.

2: PDUSB Host if Host or Host and Device selected for Q6,

DFP_VDO_Port_Number

Must match the value of Port Label field in Component tab.

Modal_Operation_Supported_SOP

Default set to NO and must not be modified.

Not Supported by TPS25751 or TPS26750.

USB_VID_SOP

Set based on Q9 in GUI.

PID_SOP

Set based on Q10 in GUI.

bcdDevice_SOP

Default set to 0911 and must not be modified.