SLVAFZ1 May 2025 TPS25751 , TPS26750
| VIF Field | Description |
|---|---|
|
Type_C_Implements_Try_SRC |
Set based on port config (0x28)
|
|
Type_C_Implements_Try_SNK |
Set based on port config (0x28)
|
|
Rp_Value |
Set based on port control (0x29)
|
|
Type_C_Supports_VCONN_Powered_Accessory |
Field disabled. Not supported by TPS25751 or TPS26750. |
|
Type_C_Is_VCONN_Powered_Accessory |
Field disabled, Not supported by TPS25751 or TPS26750. |
|
Type_C_Is_Debug_Target_SRC |
Default set to NO. |
|
Type_C_Is_Debug_Target_SNK |
Default set to NO. |
|
Type_C_Can_Act_As_Host |
Set based on port config (0x28)
Port control (0x29)
Must match GUI Q6 |
|
Type_C_Can_Act_As_Device |
Set based on port config (0x28)
Port control (0x29)
Must match GUI Q6 |
|
Type_C_Is_Alt_Mode_Controller |
Default set to NO. Not supported by TPS25751 or TPS26750. |
|
Type_C_Is_Alt_Mode_Adapter |
Default set to NO. Not supported by TPS25751 or TPS26750. |
|
Type_C_Power_Source |
Field is left empty for user to configure according to system. 0: Externally Powered - the port is always powered from a power supply in the system, never from the USB Type-C port 1: UFP-powered - the port is powered by the USB Type-C port, never from a power supply in the system 2: Both - can operate as both |
|
Type_C_Port_On_Hub |
Default set to NO. |
|
Type_C_Supports_Audio_Accessory |
Default set to NO. |
|
Type_C_Sources_VCONN |
Default set to YES for DRP and source-only applications. NO for sink-only applications. |