SLVAFZ1 May 2025 TPS25751 , TPS26750
The red arrows in Figure 5-10 highlight fields that can be left intentionally blank for the user to configure. Refer to Table 4-1 for more information.
| VIF Field | Description |
|---|---|
|
PD_Power_As_Source |
Set based on transmit source capabilities (0x32)
|
|
EPR_Supported_As_Source |
Set based on transmit source capabilities (0x32)
YES if EPR source is supported and TX Source Num Valid EPR PDOs is non-zero. |
|
Has_Invariant_PDOs |
Default set to YES and can be modified based on system. A port has invariant PDOs if the port always advertises the same PDOs except when limited by the cable. |
|
Port_Managed_Guaranteed_Type |
Set based on Tx source info (0x78)
A port is guaranteed or assured if the power provided by the port is fixed. A port is managed or not assured if the port power can change dynamically. |
|
Send_Pings |
Default set to NO and must not be modified. Not supported by TPS25751 or TPS26750. |
|
Master_Port |
Default set to YES and must not be modified. |
|
USB_Suspend_Can_Be_Cleared |
Default set to YES. |
|
FR_Swap_Type_C_Current_Capability_As_Initial_Sink |
Default set to 0: FR_Swap not supported. Not supported by TPS25751 or TPS26750. |
|
PD_OC_Protection |
Default set to YES if a TI integrated PD + BQ option is selected in Q1 in GUI. Otherwise set to NO. |
|
PD_OCP_Method |
Set to 2: Both if user selects integrated PD+BQ option for Q1 in GUI. The field is ignored otherwise.
|
|
Num_Src_PDOs |
Set based on transmit source capabilities (0x32)
Note: This field only applies for SPR PDOs;
EPR PDOs do not apply towards this field.
|
| PDO Type: Fixed Type | |
|---|---|
| VIF Field | Description |
|
Src_PDO_Supply_Type | Set based on transmit source capabilities (0x32)
|
|
SPR_PDO_Peak_Current | Set based on transmit source capabilities (0x32)
|
|
Src_PDO_Voltage | Set based on transmit source capabilities (0x32)
|
|
Src_PDO_Max_Current | Set based on transmit source capabilities (0x32)
|
|
Src_PD_OCP_OC_Debounce | Default set to 10 if PD + BQ option is selected in Q1 in GUI. |
|
Src_PD_OCP_OC_Threshold | Default set if PD + BQ option is selected in Q1 in GUI. |
|
Src_PD_OCP_UV_Debounce | Default set to 10 if PD + BQ option is selected in Q1 in GUI. |
|
Src_PD_OCP_UV_Threshold_Type | Default set to 1: Percentage if PD + BQ option is selected in Q1 in GUI. |
|
Src_PD_OCP_UV_Threshold | Default set to 70 if PD + BQ option is selected in Q1 in GUI. |
| PDO Type: Battery Type | |
|---|---|
| VIF Field | Description |
|
Src_PDO_Supply_Type |
Set based on transmit source capabilities (0x32)
|
|
Src_PDO_Max_Power |
Set based on transmit source capabilities (0x32)
|
|
Src_PDO_Min_Voltage |
Set based on transmit source capabilities (0x32)
|
|
Src_PDO_Max_Voltage |
Set based on transmit source capabilities (0x32)
|
| PDO Type: Variable Type | |
|---|---|
| VIF Field | Description |
|
Src_PDO_Supply_Type |
Set based on transmit source capabilities (0x32)
|
|
Src_PDO_Max_Current |
Set based on transmit source capabilities (0x32)
|
|
Src_PDO_Min_Voltage |
Set based on transmit source capabilities (0x32)
|
|
Src_PDO_Max_Voltage |
Set based on transmit source capabilities (0x32)
|
PDO Type: APDO APDO Type: Programmable Power Supply (SPR) | |
|---|---|
| VIF Field | Description |
|
Src_PDO_Supply_Type |
Set based on transmit source capabilities (0x32)
|
|
Src_PDO_APDO_Type |
Set based on transmit source capabilities (0x32)
|
|
Src_PDO_Max_Current |
Set based on transmit source capabilities (0x32)
|
|
Src_PDO_Min_Voltage |
Set based on transmit source capabilities (0x32)
|
|
Src_PDO_Max_Voltage |
Set based on transmit source capabilities (0x32)
|
PDO Type: APDO APDO Type: EPR Adjustable Voltage Supply (EPR AVS) | |
|---|---|
| VIF Fields | Description |
|
Src_PDO_Supply_Type |
Set based on transmit source capabilities (0x32)
|
|
Src_PDO_APDO_Type |
Set based on transmit source capabilities (0x32)
|
|
Src_PDO_Peak_Current |
Set based on transmit source capabilities (0x32)
|
|
Src_PDO_Min_Voltage |
Set based on transmit source capabilities (0x32)
|
|
Src_PDO_Max_Voltage |
Set based on transmit source capabilities (0x32)
|
|
Src_PDO_PDP_Rating |
Set based on transmit source capabilities (0x32)
|
PDO Type: APDO APDO Type: SPR Adjustable Voltage Supply (SPR AVS) | |
|---|---|
| VIF Fields | Description |
|
Src_PDO_Supply_Type |
Set based on transmit source capabilities (0x32)
|
|
Src_PDO_APDO_Type |
Set based on transmit source capabilities (0x32)
|
|
Src_PDO_Peak_Current |
Set based on transmit source capabilities (0x32)
|
|
Src_PDO_Max_Current_9V_To_15V |
Set based on transmit source capabilities (0x32)
|
|
Src_PDO_Max_Current_15V_To_20V |
Set based on transmit source capabilities (0x32)
|