SLVAFZ1 May 2025 TPS25751 , TPS26750
| VIF Field | Description |
|---|---|
| Port_Label |
Default value set to 1. Vendor can modify this value. |
| Connector_Type | Default value set to 2 : Type-C. |
| USB4_Supported |
Default set to NO and must not be modified. Not supported by TPS25751 and TPS26750. |
| USB4_Router_Index |
Field is disabled. Not supported by TPS25751 or TPS26750. |
|
USB_PD_Support |
Set based on port config (0x28)
|
| PD_Port_Type |
Set based on port config (0x28)
Port control (0x29)
|
| Type_C_State_Machine |
Set based on port config (0x28)
|
| Port_Battery_Powered |
Default set to YES if PD+BQ option is selected for Q1 in GUI. Otherwise, field is left empty to be configured by user. |
| BC_1_2_Support |
Set based on port control (0x29)
|
| Captive Cable |
Default set to NO and must not be modified. Not supported by TPS25751 or TPS26750. |
| Captive_Cable_Is_eMarked |
Field is disabled. Not supported by TPS25751 or TPS26750. |
|
Type-C State Machine |
Process Swap to Sink |
Process Swap to Source |
PD_Port_Type |
|---|---|---|---|
|
Sink |
n/a |
NO |
0: Consumer only |
|
Sink |
n/a |
YES |
1: Consumer or Provider |
|
Source |
YES |
n/a |
2: Provider or Consumer |
|
Source |
NO |
n/a |
3: Provider only |
|
DRP |
n/a |
n/a |
4: DRP |