SLVAFZ1 May   2025 TPS25751 , TPS26750

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2VIF Overview
    1. 2.1 VIF Generation using TI's Application Customization Tool
    2. 2.2 USB-IF VIF Editor Tool
  6. 3Compliance-related JSON Configuration
  7. 4VIF Editor Specific Tabs
  8. 5TI Register Mapping to VIF Fields
    1. 5.1  Product and Product Details
    2. 5.2  Component
    3. 5.3  General PD
    4. 5.4  PD Capabilities
    5. 5.5  USB Type-C
    6. 5.6  Product Power
    7. 5.7  USB Host and USB Device
    8. 5.8  Battery Charging 1.2
    9. 5.9  PD Source
    10. 5.10 PD Sink
    11. 5.11 Dual Role
    12. 5.12 SOP Discover ID
  9. 6Summary
  10. 7References

Product Power

 VIF Editor Product Power
                Tab Figure 5-6 VIF Editor Product Power Tab
Table 5-6 Product Power Tab
VIF Field Description

Product_Total_Source_Power_mW

Set based on transmit source capabilities (0x32)

  • Calculated based on the source power in milliwatts (mW) from the largest Source PDO.

Port_Source_Power_Type

Default set to 0: Assured.

Value can be modified for multiport designs.