SLVAFZ1 May 2025 TPS25751 , TPS26750
The red arrows in the figure above highlight fields that can be left intentionally blank for users to configure. Refer to Table 4-1 for more information.
| VIF Field | Description |
|---|---|
|
PD_Spec_Revision_Major |
Default set to 3 |
|
nPD_Spec_Revision_Minor |
Default set to 2 |
|
PD_Spec_Version_Major |
Default set to 1 |
|
PD_Spec_Version_Minor |
Default set to 1 |
|
PD_Specification_Revision |
Default set to 2: Revision 3 and must not be modified. |
|
Security_Msgs_Supported_SOP |
Default set to No and must not be modified Not supported by TPS25751 or TPS26750. |
|
Manufacturer_Info_Supported_Port |
Default set to No and must not be modified Not supported by TPS25751 or TPS26750. |
|
Manufacturer_Info_VID_Port |
Field disabled. Not supported by TPS25751 or TPS26750. |
|
Manufacturer_Info_PID_Port |
Field disabled. Not supported by TPS25751 or TPS26750. |
|
Num_Fixed_Batteries |
Set based on Tx Source Capabilities Extended Data Block (0x77)
The Source Capabilities (0x77) number of batteries fields configued on the PD controller applies for both source and sink devices. |
|
Num_Swappable_Battery_Slots |
Tx Source Capabilities Extended Data Block (0x77)
The Source Capabilities (0x77) number of batteries fields configured on the PD controller applies for both source and sink devices. |
|
ID_Header_Connector_Type_SOP |
Default set to 2: Type-C Receptacle |
|
Unconstrained_Power |
Set based on Port Control (0x29)
NO: for PD+BQ applications where there is no other external power source. This field must always be set to No as batteries can be depleted. YES for source-only applications when power is verified. |
|
Chunking_Implemented_SOP |
Default value set to YES and must not be modified. |
|
Unchunked_Extended_Messages_Supported |
PD3 Config (0x42)
|
| SOP* | |
|
SOP_Capable | Default set to "YES" |
|
SOP_P_Capable | Default set to "YES" |
|
SOP_PP_Capable | Default set to "NO" |
|
SOP_P_Debug_Capable | Default set to "NO" |
|
SOP_PP_Debug_Capable | Default set to "NO" |
For GUI Tool Build v1.0.x, the PD Specification supported is 3.1.1.8.
For GUI Tool Build v1.1.x, the PD Specification supported is 3.2.1.1.