SLVK198A July 2025 – August 2025 TPS7H3014-SEP
The TPS7H3014-SEP is an integrated 3V to 14V, four channel radiation-hardness assured power-supply sequencer. The channel count can be incremented as needed for the application by connecting multiple ICs in a daisy-chain configuration. The device features sequence up and reverse sequence down control signals (UP and DOWN), SEQ-DONE and PWRGD flags to monitor the sequence and power status of the monitored power tree. Other features for the device include:
The device is offered in a 24-pin plastic (TSSOP) package. General device information and test conditions are listed in Table 1-1. For more detailed technical specifications, user-guides, and application notes please go to TPS7H3014-SEP product page.
| DESCRIPTION(1) | DEVICE INFORMATION |
|---|---|
| TI Part Number | TPS7H3014-SEP |
| Orderable Number | TPS7H3014MPWTSEP |
| Device Function | 4-channel sequencer |
| Technology | LBC7 (Linear BiCMOS 7) |
| Exposure Facility | Radiation Effects Facility, Cyclotron Institute, Texas A&M University (15 MeV/nucleon) And Facility for Rare Istotope Beams, K500 Cyclotron (KSEE), Michigan State University (19.5 MeV/nucleon) |
| Heavy Ion Fluence per Run | 1.00 × 107 ions/cm2 |
| Irradiation Temperature | 25°C (for SEB/SEGR testing), 25°C (for SET testing), and 125°C (for SEL testing) |