SLVK198A July 2025 – August 2025 TPS7H3014-SEP
The purpose of this study is to characterize the Single-Event Effects (SEE) performance due to heavy-ion irradiation of the TPS7H3014-SEP. Heavy-ions with LETEFF of 48 MeV·cm2/mg were used to irradiate production devices. Flux of ≈105 ions/cm2·s and fluence of ≈107 ions/cm2 per run were used for the characterization. The results demonstrate the TPS7H3014-SEP is SEL-free and SEB/SEGR-free at T = 125°C and T = 25°C, respectively. The TPS7H3014-SEP was also tested for SET at T = 25°C, results demonstrate the device is SET and SEFI free.