SLVK198A July   2025  – August 2025 TPS7H3014-SEP

 

  1.   1
  2.   2
  3.   Trademarks
  4. Introduction
  5. Single-Event Effects (SEE)
  6. Device and Test Board Information
  7. Irradiation Facility and Setup
  8. Depth, Range, and LETEFF Calculation
  9. Test Setup and Procedures
  10. Destructive Single-Event Effects (DSEE)
    1. 7.1 Single-Event Latch-Up (SEL) Results
    2. 7.2 Single-Event Burnout (SEB) and Single-Event Gate Rupture (SEGR) Results
  11. Single-Event Transients (SET)
  12. Event Rate Calculations
  13. 10Summary
  14.   A References
  15.   B Revision History

Single-Event Burnout (SEB) and Single-Event Gate Rupture (SEGR) Results

During SEB/SEGR testing, the device was tested at room temperature. The same test conditions, in terms of biasing and voltage levels, apply for SEB/SEGR as was used during the SEL testing. In the case of the SEB/SEGR the device was tested in the following state machine states:

  • Waiting to Sequence UP
    • All outputs are low (ENX = LOW, SEQ_DONE = LOW, and PWRGD = LOW)
    • The device is waiting for a rising edge in UP to start the sequence up.
    • VUP = 0V (only difference from the SEL biasing)
  • Waiting to Sequence DOWN
    • All outputs are high (ENX = HIGH, SEQ_DONE = HIGH, and PWRGD = HIGH)
    • The device is waiting for a falling edge on DOWN to start a sequence down.

For more configuration information, please refer to Table 6-1.

The results for ten runs across five devices for SEBX are shown in Table 8-3. During the testing of the 5 production devices and 10 SEB/SEGR runs, there were no SEB/SEGR events observed, indicating the TPS7H3014-SEP is SEB/SEGR free at 48 MeV·cm2/mg. Typical VIN current vs time plots for SEB/SEGR on and off runs are shown in Figure 7-2 and Figure 7-3.

Table 7-2 Summary of TPS7H3014-SEP SEB/SEGR Test Condition and Results
RUN #UNIT #

FACILITY

IONLETEFF (MeV·cm2/mg)FLUX (ions·cm2/mg·s)FLUENCE (ions·cm2/mg)ON/OFF STATUS

SEB EVENT?

4

1

TAMU

109Ag

48

9.92 × 104

1.00 × 107

On

No

5

1

TAMU

109Ag

48

1.23 × 105

1.00 × 107Off

No

6

2

TAMU

109Ag

48

1.33 × 105

1.00 × 107

On

No

7

2

TAMU

109Ag

48

1.21 × 105

1.00 × 107

Off

No

8

3

TAMU109Ag

48

1.39 × 105

1.00 × 107

On

No

9

3

TAMU109Ag

48

1.45 × 105

1.00 × 107

Off

No

16

6

KSEE

109Ag

49.3

1.15 × 1051.00 × 107

On

No

17

6

KSEE

109Ag49.31.12 × 1051.00 × 107

Off

No

18

7

KSEE

109Ag49.31.03 × 1051.00 × 107

On

No

19

7

KSEE

109Ag49.31.09 × 1051.00 × 107

Off

No

Using the MFTF method described in Single-Event Effects (SEE) Confidence Interval Calculations application report, the upper-bound cross-section (using a 95% confidence level) is calculated as:

σSEB ≤ 3.69 × 10–8 cm2/device for LETEFF = 48 MeV·cm2/mg and T = 25°C.

TPS7H3014-SEP Current versus Time for IIN: SEB On Run #4
On refers to the Waiting to Sequence DOWN state.
Figure 7-2 Current versus Time for IIN: SEB On Run #4
TPS7H3014-SEP Current versus Time for IIN: SEB Off Run #5
Off refers to the Waiting to Sequence UP state.
Figure 7-3 Current versus Time for IIN: SEB Off Run #5