9 Revision History
Changes from Revision B (June 2016) to Revision C (November 2025)
- Updated the numbering format for tables, figures, and
cross-references throughout the documentGo
- Changed SO to HSOIC throughout
documentGo
- Changed automotive-specific bullets in Features
sectionGo
- Updated the Thermal Information table to include the thermal
information for the DDA package from the multiple manufacturing sites (ASE,
FMX)Go
- Updated the Device Nomenclature section to include a note that
describes the method to distinguish the DDA material from different assembly
sitesGo
- Updated the mechanical drawings from DDA0008J to
DDA0008J-C02Go
Changes from Revision A (May 2016) to Revision B (June 2016)
- Changed MIN values for VADJ, VFB, and VOUT in the Recommended Operating Conditions table Go