SLVSDI1C April 2016 – November 2025 TPS7B4254-Q1
PRODUCTION DATA
By using an external resistor divider connected between the OUT and FB pins, an output voltage higher than reference voltage can be generated as shown in Figure 6-4. Use Equation 2 to calculate the value of the output voltage. The recommended range for R1 and R2 is from 10kΩ to 100kΩ.

Figure 6-4 OUT Voltage Higher Than the Reference Voltage