SLVSDI1C April 2016 – November 2025 TPS7B4254-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VIN(UVLO) | IN undervoltage detection | VIN rising | 3.65 | V | ||
| VIN falling | 2.8 | V | ||||
| ΔVOUT | Output voltage tracking accuracy(1) | IOUT = 100μA to 150mA, VIN = 4 to 40V VADJ < VIN – 1V 2V < VADJ < 18V | –4 | 4 | mV | |
| ΔVOUT(ΔIO) | Load regulation, steady-state | IOUT = 0.1 to 150mA, VADJ= 5V | 4 | mV | ||
| ΔVOUT(ΔVI) | Line regulation, steady-state | IOUT = 10mA, VIN = 6 to 40V, VADJ = 5V | 4 | mV | ||
| PSRR | Power-supply ripple rejection | frip = 100Hz, Vrip = 0.5 VPP, COUT = 10μF, IOUT = 100mA | 70 | dB | ||
| VDROPOUT | Dropout voltage (VDROPOUT = VIN – VOUT) | IOUT = 100mA, VIN = VADJ ≥ 4V(2) | 160 | 260 | mV | |
| IOUT(LIM) | Output current limitation | VADJ = 5V, OUT short to GND | 151 | 450 | 520 | mA |
| IR(IN) | Reverse current at IN | VIN = 0V, VOUT = 40V, VADJ = 5V | –2 | 0 | µA | |
| IR(–IN) | Reverse current at negative IN | VIN = –40V, VOUT = 0V, VADJ = 5V | –10 | µA | ||
| TSD | Thermal shutdown temperature | 175 | °C | |||
| TSD_hys | Thermal shutdown hysteresis | 15 | °C | |||
| IQ | Current consumption | 4V ≤ VIN ≤ 40V, VADJ = 0V | 2 | 4 | µA | |
| 4V ≤ VIN ≤ 40V, VADJ = 5V, IOUT < 100µA | 60 | 100 | µA | |||
| 4V ≤ VIN ≤ 40V, VADJ = 5V, IOUT < 150mA | 210 | 260 | µA | |||
| IQ(DROPOUT) | Current consumption in dropout region | VIN = VADJ = 5V, IOUT = 100μA | 70 | 140 | µA | |
| IADJ | Reference input current | VADJ = VFB = 5V | 5.5 | µA | ||
| VADJ(LOW) | Reference low signal valid | VOUT = 0V | 0 | 0.7 | V | |
| VADJ(HIGH) | Reference high signal valid | |VOUT – VADJ| < 4mV | 2 | 18 | V | |
| IFB | FB bias current | VADJ = VFB = 5V | 0.5 | µA | ||