SLVSDI1C April 2016 – November 2025 TPS7B4254-Q1
PRODUCTION DATA
For this design example, use the parameters listed in Table 7-1 as the design parameters.
| DESIGN PARAMETER | EXAMPLE VALUE |
|---|---|
| Input voltage | 4V to 40V |
| Output voltage | 2V to 40V |
| ADJ voltage | 2V to 18V |
| Output capacitor | 10 µF to 500 µF |
| Output capacitor ESR range | 0.001Ω to 20Ω |