SLVSDI1C April 2016 – November 2025 TPS7B4254-Q1
PRODUCTION DATA
The maximum UVLO voltage is 3.65V, and the device generally operates at an input voltage above 4V. The device can also operate at a lower input voltage; no minimum UVLO voltage is specified. At an input voltage below the actual UVLO voltage, the device does not operate.