SLVSDI1C April 2016 – November 2025 TPS7B4254-Q1
PRODUCTION DATA
The device is designed to operate with an input voltage supply from 4V to 40V. This input supply must be well regulated. If the input supply is more than a few inches away from the TPS7B4254-Q1, TI recommends adding an electrolytic capacitor with a value of 10μF and a ceramic bypass capacitor at the input.