SLVSHH0 June   2026 TPS61290

PRODMIX  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison Table
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 I2C Interface Timing Requirements
    7. 6.7 Typical Characteristics
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Output Voltage Setting
      2. 7.3.2 Switching Frequency and Spread Spectrum Function
    4. 7.4 Device Functional Modes
      1. 7.4.1  Enable and Start-Up
      2. 7.4.2  Operation Mode Setting
      3. 7.4.3  Bypass Mode
      4. 7.4.4  Boost Control Operation
      5. 7.4.5  Auto PFM Mode
      6. 7.4.6  Forced PWM Mode
      7. 7.4.7  Output Discharge
      8. 7.4.8  Undervoltage Lockout
      9. 7.4.9  Current Limit Operation
      10. 7.4.10 Output Short-to-Ground Protection
      11. 7.4.11 Thermal Shutdown
      12. 7.4.12 Power-Good Indication Status
    5. 7.5 Programming
      1. 7.5.1 Data Validity
      2. 7.5.2 START and STOP Conditions
      3. 7.5.3 Byte Format
      4. 7.5.4 Acknowledge (ACK) and Not Acknowledge (NACK)
      5. 7.5.5 Target Address and Data Direction Bit
      6. 7.5.6 Single Read and Write
      7. 7.5.7 Multi-Read and Multi-Write
  9. 8 Register Maps
    1. 8.1 DeviceID Register
    2. 8.2 CONFIG Register
    3. 8.3 VOUTFLOORSET Register
    4. 8.4 ILIMBSTSET Register
    5. 8.5 VOUTROOFSET Register
    6. 8.6 STATUS Register
    7. 8.7 ILIMPTSET Register
    8. 8.8 BSTLOOP Register
  10. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 TPS61290x With 2.5V – 4.35V VIN, 3.4V VOUT, 6A Output Current
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedure
          1. 9.2.1.2.1 Inductor Selection
          2. 9.2.1.2.2 Output Capacitor
          3. 9.2.1.2.3 Input Capacitor
          4. 9.2.1.2.4 Checking Loop Stability
        3. 9.2.1.3 Application Curves
      2. 9.2.2 TPS61290x With 2.5V – 4.85V VIN, 5.0V VOUT, 4A Output Current
        1. 9.2.2.1 Design Requirements
        2. 9.2.2.2 Detailed Design Procedure
        3. 9.2.2.3 Application Curves
    3. 9.3 Power Supply Recommendations
    4. 9.4 Layout
      1. 9.4.1 Layout Guidelines
      2. 9.4.2 Layout Example
      3. 9.4.3 Thermal Information
  11. 10Device and Documentation Support
    1. 10.1 Device Support
      1. 10.1.1 Third-Party Products Disclaimer
    2. 10.2 Receiving Notification of Documentation Updates
    3. 10.3 Support Resources
    4. 10.4 Trademarks
    5. 10.5 Electrostatic Discharge Caution
    6. 10.6 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information
    1.     81

Overview

The TPS61290x is a high-efficiency, synchronous boost converter featuring bypass mode optimized to provide low-noise voltage supply for RF power amplifiers (PAs) in mobile phones. The device can also be used to pre-regulate voltage for supplying subsystems like eMMC memory, audio codec, LCD bias, antenna switches, RF engine PMIC and so on. The TPS61290x has a low side 8mΩ power switch, a 8mΩ high side rectifier switch, and a 10mΩ bypass switch to make sure the system operates at a high efficiency under a wide input voltage range.

The capability of the TPS61290x to step-up the voltage as well as to bypass the input battery voltage when the level is high enough allow systems to operate at maximum performance over a wide range of battery voltages, thereby extending the battery life. The device also addresses brownouts caused by the peak currents drawn by the APU and GPU which causes the battery rail to drop momentarily. Using the TPS61290x device as a pre-regulator eliminates system brownout condition while maintaining a stable supply rail for critical sub-system to function properly.

The TPS61290x uses a hysteretic control scheme. At light load, the TPS61290x converter operates in power save mode with pulse frequency modulation (auto PFM), or forced PWM, which is programmable by I2C.

In general, a DC/DC step-up converter only operates in "true" boost mode; that is, the output “boosted” by a certain amount above the input voltage. The TPS61290x device operates differently as the device smoothly transitions in and out of zero duty cycle operation. Depending upon the input voltage, output voltage threshold and load current, the integrated bypass switch automatically transitions the converter into so called true bypass mode to maintain low-dropout and high-efficiency. The device exits true bypass mode (0% duty cycle operation) if the total dropout resistance in true bypass mode is insufficient to maintain the output voltage at the nominal level.

The TPS612901 can dynamically adjust the output voltage by VSEL function. Use this feature to either raise the output voltage in anticipation of a positive load transient or to dynamically change the PA supply voltage depending on the mode of operation and transmitting power.

The TPS61290x integrates an I2C compatible interface allowing transfers up to 1Mbps. Use this communication interface to set the output voltage threshold at which the converter transitions between boost and bypass mode, for reprogramming the mode of operation (auto PFM or forced PWM), for settings the average current limit or resetting the output voltage for instance. The I2C compatible interface address can be adjusted by ADDR function (TPS61290). Use this ADDR function feature when there are one more units per one I2C bus.