SLVSHH0 June 2026 TPS61290
PRODMIX
The TPS61290x automatically powers-up after an input voltage greater than 2.2V and less than 5.5V is applied. After start-up, the input voltage can be reduced to 1.8V. The device has an internal soft-start circuit that limits the inrush current during start-up.
The first phase in the start-up procedure is to bias the output node close to the input level (also called down mode pre-charge phase). In this operation mode, when VIN exceeds 2.8V, the TPS61290x has three operating conditions:
When VIN does not exceed 2.8V, the TPS61290x only has two operating conditions during the down mode pre-charge phase. Table 7-1 show more details for this operation.
The second phase in start-up procedure is boost switching phase. In this operation mode, the output voltage is higher than input voltage, and the average inductor current limit is increased to boost current limit (approx 11A).
Using this method the loading capability during start-up is improved and this is helpful to reduce the input current overshoot during start-up. Table 7-1 and Table 7-2 shows the relationship between average inductor current limit and output voltage in start-up phase.
| PHASE | AVERAGE INDUCTOR CURRENT LIMIT | OUTPUT VOLTAGE |
|---|---|---|
| Down mode pre-charge phase | 0.75A (typical) | VOUT ≤ 0.8V |
| 5.5A (typical) | VIN – 2.0V < VOUT ≤ VIN | |
| Boost switching phase | 11A (typical) | VIN < VOUT |
| PHASE | INDUCTOR AVERAGE CURRENT LIMIT | OUTPUT VOLTAGE |
|---|---|---|
| Down mode pre-charge phase | 0.75A (typical) | VOUT ≤ 0.8V |
| 1.5A (typical) | 0.8V < VOUT ≤ VIN– 2.0V | |
| 5.5A (typical) | VIN – 2.0V < VOUT ≤ VIN | |
| Boost switching phase | 11A (typical) | VIN < VOUT |
In down mode pre-charge phase, if the output voltage does not reach the input voltage after 1ms, the device remains in a waiting state for 19ms before attempting to restart again.
The TPS61290x is able to start up with 2.2V UVLO rising threshold with larger than 10Ω load. However, if the load during start-up is so heavy or the output capacitance is so large that the TPS61290x fails to charge the output voltage to target value, the TPS61290x does not start up successfully until the input voltage is increased or the load current is reduced. The total start-up time depends on input voltage, output capacitance and load current.