SLVSHH0 June 2026 TPS61290
PRODMIX
Memory location: 0x01
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | RESET | R/W | 0 | Device reset bit. 0: Normal operation. or line breaks 1: Default values are set to all internal registers. The device operation is cycled (ON-OFF-ON), that is, the converter is disabled for a short period of time and the output is reset. |
| 6:5 | ENABLE | R/W | 01 | Device enable bit (refer to Operation Mode Setting). 00 or 01: Device operates in automatic boost mode. 10: Device forced in true bypass mode. 11: Device is in shutdown mode but I2C active. |
| 4 | HICCUP_MODE | R/W | 1 | Hiccup mode enable bit. 0 : Hiccup mode disable 1 : Hiccup mode enable |
| 3 | DISCHG | R/W | 1 | Output discharge enable bit. 0: Disable VOUT discharge when the device is in I2C shutdown mode. 1: Enable VOUT discharge when the device is in shutdown mode. (refer to Output Discharge) |
| 2 | SSFM | R/W | 0 | Spread modulation control. 0: Spread spectrum modulation is disabled. 1: Spread spectrum modulation is enabled in forced PWM mode |
| 1:0 | MODE_CTRL | R/W | 00 | Device light load functional modes bits. 00: Device operates in Auto PFM Mode. 10 or 11: Device operates in Forced PWM Mode. |