SLVSHH0 June 2026 TPS61290
PRODMIX
A boost converter normally requires two main passive components for storing energy during the conversion. An inductor and an output capacitor are required. Selecting an inductor with a saturation current rating higher than the possible peak current flowing through the power switches is advisable.
The inductor peak current varies as a function of the load and the input and output voltages, and is calculated using Equation 7.
Selecting an inductor with insufficient saturation performance leads to excessive peak current in the converter. This current can eventually harm the device and reduce the reliability of the device.
When selecting the inductor, as well as the inductance, parameters of importance are: maximum current rating, series resistance, and operating temperature. Enable the inductor DC current rating to be greater than the maximum input average current. See also Current Limit Operation.
The TPS61290x series of step-up converters have been optimized to operate with a effective inductance in the range of 70nH to 130nH. Larger or smaller inductor values are used to optimize the performance of the device for specific operating conditions. See also the Checking Loop Stability section.
The total losses of the coil consist of both the losses in the DC resistance, R(DC) , and the following frequency-dependent components:
For good efficiency, enable the inductor DC resistance to be less than 30mΩ. The following inductor series from different suppliers have recommended with the TPS61290x converters.
| SERIES | L (nH) | DIMENSIONS (in mm) | DC INPUT CURRENT LIMIT SETTING | MANUFACTURER(1) |
|---|---|---|---|---|
| HTTP20121B-R11MSR | 110 | 2.0 × 1.2 × 1.2 maximum height | ≤ 11A | Cyntec |
| HTTP20160H-R11MSIR | 110 | 2.0 × 1.6 × 0.8 maximum height | ≤ 10.5A | Cyntec |
| HTTY2016FE-R10MSIR | 100 | 2.0 × 1.6 × 0.65 maximum height | ≤ 10A | Cyntec |
| XGL4012-101 | 100 | 4.0 × 4.0 × 1.2 maximum height | ≤ 21.5A | Coilcraft |
| XGL3512-101 | 100 | 3.5 × 3.2 × 1.2 maximum height | ≤ 15.2A | Coilcraft |
| XGL3520-101 | 100 | 3.5 × 3.2 × 2.0 maximum height | ≤ 15.9A | Coilcraft |