SLVSHH0 June 2026 TPS61290
PRODMIX
Memory location: 0x04
| Bit | Field | Type | Reset | Description | |
|---|---|---|---|---|---|
| 7:6 | RESERVED | R/W | 00 | Reserved bit. This bit is reserved for future use. During write operations data intended for this bit is ignored, and during read operations 0 is returned. | |
| 5:0 | VOUTROOF_TH | R/W | 1 | Output voltage threshold, dc/dc boost / bypass mode change. | |
| R/W | 1 | ||||
| R/W | 0 | 000000: 2.85V 000001: 2.90V 000010: 2.95V 000011: 3.00V 000100: 3.05V 000101: 3.10V 000110: 3.15V 000111: 3.20V 001000: 3.25V 001001: 3.30V 001010: 3.35V 001011: 3.40V 001100: 3.45V 001101: 3.50V 001110: 3.55V 001111: 3.60V 010000: 3.65V 010001: 3.70V 010010: 3.75V 010011: 3.80V 010100: 3.85V 010101: 3.90V 010110: 3.95V 010111: 4.00V 011000: 4.05V 011001: 4.10V 011010: 4.15V 011011: 4.20V 011100: 4.25V 011101: 4.30V 011110: 4.35V 011111: 4.40V | 100000: 4.45V 100001: 4.50V 100010: 4.55V 100011: 4.60V 100100: 4.65V 100101: 4.70V 100110: 4.75V 100111: 4.80V 101000: 4.85V 101001: 4.90V 101010: 4.95V 101011: 5.00V 101100: 5.05V 101101: 5.10V 101110: 5.15V 101111: 5.20V 110000: 5.25V 110001: 5.30V 110010: 5.35V 110011: 5.40V 110100: 5.45V 110101: 5.50V 110110: 2.80V 110111: 2.75V 111000: 2.70V 111001: 2.65V 111010: 2.60V 111011: 2.55V 111100: 2.50V 111101: 2.45V 111110: 2.40V 111111: 2.35V | ||
| R/W | 0 | ||||
| R/W | 0 | ||||
| R/W | 0 | ||||