SLVSHM2A March 2025 – August 2025 TPS2HC120-Q1
PRODUCTION DATA
See Section 8 for full list of recommended components.
| PIN | TYPE | DESCRIPTION | |
|---|---|---|---|
| NO. | NAME | ||
| 1, 14, 17, 18, 19, 24, 25, 26 | NC | N/A | No internal connection. |
| 2 | EN1 | I | Input control for channel 1 activation, internal pulldown. |
| 3 | EN1_AUX | I | Auxiliary input control for channel 1 activation, internal pulldown. Internally OR'd with EN1. Connect to GND if not using. |
| 4 | EN2_AUX | I | Auxiliary input control for channel 2 activation, internal pulldown. Internally OR'd with EN2. Connect to GND if not using. |
| 5 | EN2 | I | Input control for channel 2 activation, internal pulldown. |
| 6 | DNC | — | Leave floating. |
| 7 | SEL | I | SNS channel-selection low bit; internal pulldown. |
| 8 | DIAG_EN | I | Enable-disable pin for diagnostics, internal pulldown. |
| 9 | FLT | O | Open drain global fault output. Referred to FAULT, FLT, or fault pin. Recommended 5-10kΩ pullup resistor |
| 10 | LPM | O | Open drain LPM status pin. Pulled high by external supply if the device is in LPM or SLEEP state. Pulled low internally when device is in ACTIVE mode. Recommended 5-10kΩ pullup resistor. |
| 11 | SNS | O | SNS current output |
| 12 | ILIM | O | Adjustable current limit. Connect a resistor to chip GND, SHORT the pin to chip GND, or leave the pin OPEN to set the current limit value. |
| 13 | GND | Power | Ground of device. Connect to resistor- diode ground network to have reverse battery protection. |
| 15,16 | VOUT2 | Power | Output of channel 2 of the high side switch, connected to load. |
| 20, 21, 22, 23 | VBB | Power | Power supply. |
| 27,28 | VOUT1 | Power | Output of channel 1 of the high side switch, connected to load. |
| Thermal Pad | Pad | — | Thermal pad for the die to dissipate the heat. Connect the pad to GND pin. See the layout example section for more information. |