SLVSHM2A March 2025 – August 2025 TPS2HC120-Q1
PRODUCTION DATA
To keep the 1A nominal current in the 0V to 4V current-sense range, calculate the R(SNS) resistor using Equation 7. To achieve better current-sense accuracy, a 1% tolerance or better resistor is preferred.
The design requirement listed in Table 8-2 yields 520Ω ≤ RSNS ≤ 4160Ω, and 1kΩ RSNS satisfies the requirements.
To set the adjustable current limit value, use the R(ILIM) recommended in the Table 7-1. In this application, to leave enough margin for the current transient and ripple, a 9.76kΩ RILIM resistor satisfies the requirements.