SLVSI46 July 2025 DRV8818A
ADVANCE INFORMATION
See Table 7-1 for the design parameters.
| DESIGN PARAMETER | REFERENCE | EXAMPLE VALUE |
|---|---|---|
| Supply Voltage | VM | 24V |
| Motor Winding Resistance | RL | 4.0Ω |
| Motor Winding Inductance | IL | 3.7mH |
| Motor Full Step Angle | θstep | 1.8°/step |
| Target Microstepping Level | nm | 1/8 step |
| Target Motor Speed | v | 120rpm |
| Target Full-Scale Current | IFS | 1.25A |