SLVSI46 July 2025 DRV8818A
ADVANCE INFORMATION
The DRV8818A has thermal shutdown (TSD) as described previously. If the die temperature exceeds approximately 150°C, the device is disabled until the temperature drops to a safe level.
Any tendency of the device to enter thermal shutdown is an indication of either excessive power dissipation, insufficient heat sinking, or too high ambient temperature.