SLVSI46 July 2025 DRV8818A
ADVANCE INFORMATION
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Power supply voltage | VM | -0.3 | 35 | V |
| Power Supply Voltage | VCC | -0.3 | 7 | V |
| Digital pin voltage | -0.5 | 7 | V | |
| Input Voltage | VREF | 0 | VCC | V |
| Pin Voltage | ISENSEx (4) | -0.875 | 0.875 | V |
| Peak motor drive output current | IO(peak) | Internally Limited | A | |
| Continuous total power dissipation | PD | See Thermal Information | V | |
| Junction temperature, TJ | –40 | 150 | °C | |
| Storage temperature, Tstg | –65 | 150 | °C | |