over operating free-air temperature range (unless otherwise noted) | MIN | NOM | MAX | UNIT |
|---|
| VDD | Supply voltage | 2.9 | | 3.6 | V |
| CVDD | Capacitor connected between VDD and VSS (1) | | 10 | | uF |
| CBPCAP | Capacitor connected between BPCAP and VSS (1)(2) | | 470 | | nF |
| TA | Ambient temperature, S version | –40 | | 125 | °C |
| TJ | Max junction temperature, T version | | | 125 | °C |
(1) Connect CVDD and CBPCAP between VDD/VSS and BPCAP/VSS, respectively, as close to the device pins as possible. A low-ESR capacitor with at least the specified value and tolerance of ±20% or better is required for CVDD and CBPCAP.
(2) The BPCAP pin must only be connected to CBPCAP. Do not supply any voltage or apply any external load to the BPCAP pin.