SLVSIM9 September 2025 LM5125A-Q1
PRODUCTION DATA
The CFG0-pin defines the minimum dead time and the ATRK/DTRK-pin 20μA current. The levels shown in Table 6-1 are selected by the specified resistors in the Specifications section. When VOUT is programmed with a resistor turn the 20μA ATRK-pin current on, for voltage tracking turn the ATRK-pin current off.
| Level | Dead Time [ns] | 20μA ATRK Current |
|---|---|---|
| 1 | 14 | on |
| 2 | 30 | on |
| 3 | 50 | on |
| 4 | 75 | on |
| 5 | 100 | on |
| 6 | 125 | on |
| 7 | 150 | on |
| 8 | 200 | on |
| 9 | 14 | off |
| 10 | 30 | off |
| 11 | 50 | off |
| 12 | 75 | off |
| 13 | 100 | off |
| 14 | 125 | off |
| 15 | 150 | off |
| 16 | 200 | off |
The CFG1-pin setting defines the VOUT overvoltage protection level, Clock Dithering, the 120% input current limit protection (ICL_latch) operation, and the power-good pin behavior.
| OVP bit 0: | OVP bit 1 and 0 set the VOUT overvoltage protection level. [00] = 64V, [01] = 50V, [10]= 35V or [11] = 28.5V. |
| Clock Dithering: | Enables dual random spread spectrum (DRSS) clock dithering or disables clock dithering. |
| ICL_latch: | When ICL_latch is enabled and the peak current limit is exceeded by 20% the device goes to the Shutdown State (turns off and is latched). If ICL_latch is disabled the device stays active and tries to limit the inductor current at peak current limit. |
| PGOODOVP_enable: | When PGOODOVP_enable is enabled the PGOOD-pin is pulled low for VOUT above OVP (Overvoltage Protection) or below the UV (Undervoltage) threshold. If PGOODOVP_enable is disabled the PGOOD-pin is only pulled low when VOUT is below UV (Undervoltage) threshold. |
| OVP Level | OVP Bit 1 | OVP Bit 0 |
|---|---|---|
| 64V | 0 | 0 |
| 50V | 0 | 1 |
| 35V | 1 | 0 |
| 28.5V | 1 | 1 |
| Level | OVP Bit 0 | Clock Dithering Mode | ICL_latch | PGOODOVP_enable |
|---|---|---|---|---|
| 1 | 0 | enabled (DRSS) | disabled | disabled |
| 2 | 1 | enabled (DRSS) | disabled | disabled |
| 3 | 0 | enabled (DRSS) | disabled | enabled |
| 4 | 1 | enabled (DRSS) | disabled | enabled |
| 5 | 0 | enabled (DRSS) | enabled | disabled |
| 6 | 1 | enabled (DRSS) | enabled | disabled |
| 7 | 0 | enabled (DRSS) | enabled | enabled |
| 8 | 1 | enabled (DRSS) | enabled | enabled |
| 9 | 0 | disabled | disabled | disabled |
| 10 | 1 | disabled | disabled | disabled |
| 11 | 0 | disabled | disabled | enabled |
| 12 | 1 | disabled | disabled | enabled |
| 13 | 0 | disabled | enabled | disabled |
| 14 | 1 | disabled | enabled | disabled |
| 15 | 0 | disabled | enabled | enabled |
| 16 | 1 | disabled | enabled | enabled |
The CFG2-pin defines the VOUT overvoltage protection level and if the device uses the internal clock generator or an external clock applied at the SYNCIN-pin. The CFG2-pin configures as well if the device is a single device or part of a dual device configuration, the SYNCIN and SYNCOUT-pin is enabled/disabled accordingly. During clock synchronization, the clock dither function is disabled.
| OVP bit 1: | OVP bit 1 and 0 set the VOUT overvoltage protection level. [00] = 64V, [01] = 50V, [10]= 35V or [11] = 28.5V. |
| Single: | Device is used standalone using the internal oscillator. |
| Single ext. clock: | Device is used standalone using the internal clock and synchronizes to an external clock if applied. |
| Primary: | Device is used as primary device acting as a controller in a dual device configuration using the internal oscillator. The phase shift of the 2nd phase is either optimized for 3-phase (240° shift to 1st phase) or 4-phase (180° shift to 1st phase) operation. |
| Primary ext. clock: | Device is used as primary device acting as a controller in a dual device configuration using the internal clock and synchronizes to an external clock if applied. The phase shift is either optimized for 3-phase (240° shift to 1st phase) or 4-phase (180° shift to 1st phase) operation. |
| Secondary: | Device is used as secondary device using the clock provided by the primary device. |
| Phase shift of the device 2nd phase: | Phase shift for the 2nd phase of the single, primary or secondary device as configured in the Single / Dualchip column. |
| SYNCIN: | Defines if the clock syncing function at the SYNCIN-pin is active (on) or disabled (off). The device is only syncing to an external clock applied to the SYNCIN-pin when SYNCIN is active. |
| SYNCOUT: | Defines if the SYNCOUT-pin is active (on) or disabled (off). A clock is only generated at the SYNCOUT-pin when SYNCOUT is active. The clock generation at the SYNCOUT-pin is disabled to save power when SYNCOUT is off. |
| SYNCOUT phase shift: | Sets the phase shift of the SYNCOUT signal. |
| Clock Dithering: | In case the internal oscillator is used the clock dithering is set according to the CFG1-pin setting Clock Dithering Mode. When external clock is selected the clock dithering function is disabled ignoring the CFG1-pin setting. |
| Level | OVP Bit 1 | Single / Dualchip | Phase Shift of the Device 2nd Phase | SYNCIN | SYNCOUT | SYNCOUT Phase Shift | Clock Dithering |
|---|---|---|---|---|---|---|---|
| 1 | 0 | Single | 180° | off | off | off | CFG1-pin |
| 2 | 1 | ||||||
| 3 | 0 | ||||||
| 4 | 1 | Single ext. clock | 180° | on | off | off | disabled |
| 5 | 0 | ||||||
| 6 | 1 | ||||||
| 7 | 0 | Primary 3-phase | 240° | off | on | 120° | CFG1-pin |
| 8 | 1 | ||||||
| 9 | 0 | Primary 4-phase | 180° | off | on | 90° | CFG1-pin |
| 10 | 1 | ||||||
| 11 | 0 | Primary ext. clock 3-phase | 240° | on | on | 120° | disabled |
| 12 | 1 | ||||||
| 13 | 0 | Primary ext. clock 4-phase | 180° | on | on | 90° | disabled |
| 14 | 1 | ||||||
| 15 | 0 | Secondary | 180° | on | off | off | disabled |
| 16 | 1 |