SLVSIM9 September 2025 LM5125A-Q1
PRODUCTION DATA
The current sense amplifier has a gain of 10 (ACS) and an internal slope compensation ramp is added to prevent subharmonic oscillation at high duty cycles. Allow the slope of the compensation ramp to be greater than at least half of the sensed inductor current falling slope, which is fulfilled when Margin in Equation 13 is >1.