SLVSIM9 September 2025 LM5125A-Q1
PRODUCTION DATA
The LM5125A-Q1 is a wide input range dual phase boost controller. The device provides a regulated output voltage if the input voltage is equal or lower than the adjusted output voltage. The resistor-to-digital (R2D) interface offers the user a simple and robust selection of the device functionality.
The operation modes DEM (Diode Emulation Mode) and FPWM (Forced Pulse Width Modulation) are on-the-fly pin-selectable during operation. The peak current mode control operates with fixed switching frequency set by the RT-pin. Through the activation of the dual random spread spectrum operation, EMI mitigation is achievable at any time of the design process.
The integrated average current monitor helps to monitor or limit the input current. The output voltage can be dynamically adjusted during operation (dynamic voltage scaling and envelope tracking). Adjusting VOUT is possible by changing the analog reference voltage of the ATRK/DTRK-pin or with a PWM input signal on the ATRK/DTRK pin.
The internal wide input LDOs provide a robust supply of the device functionality under different input and output voltage conditions. Due to the high drive capability and the automatic and headroom depended voltage selection (VBIAS or VOUT), the power losses are kept at a minimum. Connect the separate BIAS-pin to VI, VOUT or an external supply to further reduce power losses in the device. At all times, the internal supply voltage is monitored to avoid undefined failure handling.
The device integrates a full bridge N-channel MOSFET driver. The gate driver circuit has a high driving capability to drive a wide range of MOSFETs. The gate driver features an integrated high voltage low dropout bootstrap diode. The internal bootstrap circuit has a protection against an overvoltage that is injected by negative spikes and an undervoltage lockout protection to avoid a linear operation of the external power FET. An integrated charge pump enables 100% duty cycle operation in BYPASS mode.
The built-in protection features provide a safe operation under different fault conditions. There is a VI undervoltage lockout protection to avoid brownout situations. Brownout is avoided under different designs because the input UVLO threshold and hysteresis is configured through an external feedback divider. The device also incorporates an output overvoltage protection. The selectable hiccup overcurrent protection avoids excessive short circuit currents by using the internal cycle-by-cycle peak current protection. Due to the integrated thermal shutdown, the device is protected against thermal damage caused by an overload condition of the internal VCC regulators. All output-related fault events are monitored and indicated at the open-drain PGOOD-pin.