SLVSIM9 September 2025 LM5125A-Q1
PRODUCTION DATA
During shutdown the UVLO/EN-pin is pulled low by the internal resistor REN. When VUVLO/EN rises above VEN-RISING, REN is disabled and the IUVLO/EN (typically 10μA) current source is enabled to provide the UVLO functionality. The device boots up, reads the configuration and enters STANDBY state (see Functional State Diagram). When VUVLO/EN rises above VUVLO-RISING the IUVLO/EN current source is disabled and the device enters START PHASE 1 & 2 state executing the soft-start ramping up VOUT in DEM operation. A hysteresis VEN-HYS and VUVLO-HYS is implemented. Select the external UVLO resistor voltage divider (RUVLOT and RUVLOB) according to Equation 1 and Equation 2.
A UVLO capacitor (CUVLO) is required in case VI drops below VOFF momentarily during startup or a load transient at low VI. If the required UVLO capacitor is large, an additional series UVLO resistor (RUVLOS) can be used to quickly raise the voltage at the UVLO-pin when IUVLO-HYS is disabled.
The 2nd phase is enabled when VEN2 rises above VEN2_H and disabled when VEN2 falls below VEN2_L. Enable and disable the 2nd phase at or before startup as well as during operation. The 2nd phase is 180° phase shifted towards phase 1 for lowest input and output ripple.
The UVLO/EN-pin voltage is not allowed to exceed the BIAS-pin voltage +0.3V (see Absolute Maximum Ratings) as the ESD-diode between UVLO/EN-pin and BIAS-pin gets conducting. However, a higher voltage up to 42V (Recommended Operating Conditions) is applicable at the UVLO/EN-pin when the current is limited to maximum 100μA with a series resistor.