If the voltage across the VDS
overcurrent comparator exceeds the VDS_LVL for longer than the tDS_DG
time, a VDS overcurrent condition is detected. The voltage threshold and deglitch
time can be adjusted through the VDS_xx_LVL and VDS_DG register settings.
The VDS overcurrent monitor can
respond and recover in four different modes set through the VDS_MODE register setting.
- Latched Fault Mode: After
detecting the overcurrent event, the gate driver pulldowns are enabled and FAULT register bit, and associated VDS register
bit are asserted. After the overcurrent event is removed, the fault state remains
latched until CLR_FLT is issued.
- Cycle by Cycle Mode: After
detecting the overcurrent event, the gate driver pulldowns are enabled and FAULT register bit, and associated VDS_XX register bit are asserted. The next PWM input clears the
FAULT register bit and reenable the driver
automatically. The associated VDS_XX register bit remains asserted until CLR_FLT is issued.
- Warning Report Only Mode: The
overcurrent event is reported in the WARN and associated VDS_XX register bits. The
device does not take any action. The warning remains latched until CLR_FLT is issued.
- Disabled Mode: The
VDS overcurrent monitors are disabled and does not respond or report.
When a VDS overcurrent
fault occurs, the gate pulldown current can be configured to increase or decrease the time
to disable the external MOSFET. This can help to avoid a slow-turn off during high-current
short-circuit conditions. This setting is configured through the VDS_IDRVN register setting.