SLVSJD0 September 2026 DRV8003-Q1
PRODUCTION DATA
| PIN | I/O(1) | TYPE | DESCRIPTION | |
|---|---|---|---|---|
| NO. | NAME | |||
|
1 |
OUT4 | O | Power | 440mΩ half-bridge output 4. |
| 2 | PVDD | I | Power | Device driver power supply input. Connect to the bridge power supply. Connect a 0.1μF, PVDD-rated ceramic capacitor and local bulk capacitance greater than or equal to 10μF between PVDD and GND pins. |
| 3 | VCP | I/O | Power | Charge pump output. Connect a 1μF, 16V ceramic capacitor between VCP and PVDD pins. |
| 4 | CP1H | I/O | Power | Charge pump switching node. Connect a 100nF, PVDD-rated ceramic capacitor between the CP1H and CP1L pins. |
| 5 | CP1L | I/O | Power | |
| 6 | CP2H | I/O | Power | Charge pump switching node. Connect a 100nF, PVDD-rated ceramic capacitor between the CP2H and CP2L pins. |
| 7 | CP2L | I/O | Power | |
|
8 |
PVDD | I | Power | Device driver power supply input. Connect to the bridge power supply. Connect a 0.1µF, PVDD-rated ceramic capacitor and local bulk capacitance greater than or equal to 10µF between PVDD and GND pins. |
|
9 |
OUT5 | O | Power | High-side driver output with configurable RDSON (400mΩ/1200mΩ). Connect to low-side load. |
|
10 |
PGND | I/O | Ground | Device ground. Connect to system ground. |
|
11 |
OUT1 | O | Power | 1.54Ω half-bridge output 1. |
|
12 |
OUT2 | O | Power | 1.54Ω half-bridge output 2. |
|
13 |
GD_IN1 | I | Digital | Gate Driver Half-bridge and H-bridge control input 1. |
|
14 |
GD_IN2 |
I |
Digital |
Gate Driver Half-bridge and H-bridge control input 2. |
| 15 | PWM1 | I | Digital | PWM input 1 for regulation of all drivers except electrochrome and Gate Drivers. |
| 16 | nSCS | I | Digital | Serial chip select. A logic low on this pin enables serial interface communication. Internal pullup resistor. |
| 17 | SDI | I | Digital | Serial data input. Data is captured on the falling edge of the SCLK pin. Internal pulldown resistor. |
| 18 | SDO | O | Digital | Serial data output. Data is shifted out on the rising edge of the SCLK pin. Push-pull output. |
| 19 | SCLK | I | Digital | Serial clock input. Serial data is shifted out and captured on the corresponding rising and falling edge on this pin. Internal pulldown resistor. |
|
20 |
IPROPI/PWM2 | I/O | Analog | Sense output is multiplexed from any of driver load current feedback, PVDD voltage feedback, or thermal cluster temperature feedback. Can also be configured as second PWM pin input for half-bridge drivers. |
| 21 | SO | O | Analog | Shunt amplifier output. |
| 22 | DRVOFF | I | Analog | Gate driver shutdown pin. Logic high to pulldown both high-side and low-side gate driver outputs. Internal pulldown resistor. |
|
23 |
nSLEEP | I | Analog | Device enable pin. Logic low to shutdown the device and enter sleep mode. Internal pulldown resistor. |
|
24 |
DVDD | I | Power | Device logic and digital output power supply input. Recommended to connect a 1.0µF, 6.3V ceramic capacitor between the DVDD and GND pins. |
|
25 |
DGND | I/O | Ground | Device ground. Connect to system ground. |
|
26 |
ECFB | I/O | Power | For EC control, pin is used as voltage monitor input and fast discharge low-side switch. If the EC drive function is not used, connect this pin to GND through 10kΩ resistor. |
|
27 |
ECDRV | O | Analog | For EC control, pin controls the gate of external MOSFET for EC voltage regulation |
| 28 | SH_HS | I | Analog | Source pin of high-side heater MOSFET and output to heater load. Connect to source of high-side MOSFET. |
| 29 | GH_HS | O | Analog | Gate driver output for heater MOSFET. Connect to gate of high-side MOSFET. |
| 30 | SN | I | Analog | Amplifier negative input. Connect to negative
terminal of the shunt resistor. Additional filtering is not recommended to the input of the Shunt Amplifier. |
| 31 | SP | I | Analog | Amplifier positive input. Connect to positive
terminal of the shunt resistor. Additional filtering is not recommended to the input of the Shunt Amplifier. |
| 32 | GH2 | O | Analog | High-side gate driver output. Connect to the gate of the high-side MOSFET. Gate drive series resistance is not recommended as the impact crossover transition timing. |
| 33 | SH2 | I | Analog | High-side source sense input. Connect to the high-side MOSFET source. |
| 34 | GL2 | O | Analog | Low-side gate driver output. Connect to the gate of the low-side MOSFET. |
| 35 | SL | I | Analog | Low-side MOSFET gate drive sense and power return. Connect to system ground with low impedance path to the low-side MOSFET ground return. |
| 36 | GL1 | O | Analog | Low-side gate driver output. Connect to the gate of the low-side MOSFET. |
| 37 | SH1 | I | Analog | High-side source sense input. Connect to the high-side MOSFET source. |
| 38 | GH1 | O | Power | High-side gate driver output. Connect to the gate of the high-side MOSFET. Gate drive series resistance is not recommended as the impact crossover transition timing. |
|
39 |
OUT12 | O | Power | 1.2Ω high-side driver output 12. Connect to low-side load. |
|
40 |
OUT11 | O | Power | 1.2Ω high-side driver output 11. Configurable as SC protection switch for EC drive. Connect to low-side load. |
|
41 |
OUT10 | O | Power | 1.2Ω high-side driver output 10. Connect to low-side load. |
|
42 |
OUT9 | O | Power | 1.2Ω high-side driver output 9. Connect to low-side load. |
|
43 |
OUT8 | O | Power | 1.2Ω high-side driver output 8. Connect to low-side load. |
|
44 |
OUT7 | O | Power | High-side driver output with configurable RDSON (400mΩ/1200mΩ). Connect to low-side load. |
|
45 |
PVDD | I | Power | Device driver power supply input. Connect to the bridge power supply. Connect a 0.1µF, PVDD-rated ceramic capacitor and local bulk capacitance greater than or equal to 10µF between PVDD and GND pins. |
|
46 |
OUT6 | O | Power | High-side driver output with configurable RDSON (400mΩ/1200mΩ). Connect to low-side load. |
|
47 |
PGND | I/O | Ground | Device ground. Connect to system ground. |
|
48 |
OUT3 | O | Power | 440mΩ half-bridge output 3. |