If the VGS voltage does not cross the
VGS_LVL comparator level for longer than the tDRIVE time, a
VGS gate fault condition is detected .
Additionally, in independent half-bridge split HS/LS PWM control (BRG_MODE = 00b) the device can be configured to disable all
half-bridges or only the associated half-bridge in which the gate fault occurred through the
VGS_IND register setting. In the DRV800x-Q1 PH/EN and PWM H-bridge
control modes (BRG_MODE = 01b, 10b), the VGS_IND register setting can be used to disable all H-bridges or only
the associated H-bridge in which the fault occurred.
The VGS gate fault monitor can respond
and recover in four different modes set through the VGS_MODE register setting.
- Latched Fault Mode: After
detecting the gate fault event, the gate driver pulldowns are enabled and FAULT register bit, and associated VGS register
bit asserted. After the gate fault event is removed, the fault state remains latched
until CLR_FLT is issued.
- Cycle by Cycle Mode: After
detecting the gate fault event, the gate driver pulldowns are enabled and FAULT register bit, GD and associated VGS_XX register bit asserted. The next PWM input clears the FAULT register bit and reenable the driver
automatically. The VGS_XX and GD bits remains asserted until CLR_FLT is issued.
- Warning Report Only Mode: The
overcurrent event is reported in the WARN and associated VGS_XX register bits. The device does not take any action. The
warning remains latched until CLR_FLT is issued.
- Disabled Mode: The
VGS gate fault monitors are disabled and does not respond or report.