SLVSJD0 September 2026 DRV8003-Q1
PRODUCTION DATA
| Half-bridge Section | Link to Section |
|---|---|
| Back to Top of Feature Section | Section 7.4 |
| Half-bridge Control | Section 7.4.3.1 |
| Half-bridge Regulation | Section 7.4.1.2 |
| Half-bridge Protection | Half-bridge Protection and Diagnostics |
The device integrates four total half-bridge high-side and low-side FETs, supporting bidirectional drive for up to threefive motors; two 1.54Ω half-bridges and two 440mΩ half-bridges. All of these drivers can be controlled with SPI register, PWM signal that can be sourced from the PWM1 pin or IPROPI/PWM2 pin. Each driver also has configurable current regulation feature called ITRIP. Half-bridge protection circuits include overcurrent protection, off-state and active open-load diagnostics.
The diagrams below show common configurations for the integrated half-bridges to support up to three mirror motors: